Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

HTX8045C LLC Half-Bridge Transformers

For isolated gate driver bias supply

RoHS-konform Halogenfrei AEC-Q flag
HTX8045C Series transformers build on the proven chip-style construction of the HTX family - a major improvement over conventional core and bobbin designs. This compact, surface-mount configuration reduces component size and enhances manufacturing efficiency, allowing for more cost-effective production.
 
With higher isolation voltage compared to the HTX7045C and low interwinding capacitance (as low as 0.55 pF), the HTX8045C is particularly well-suited for use in isolated gate driver bias supplies employing the open-loop LLC topology to achieve ultra-low EMI noise and high CMTI (Common Mode Transient Immunity). These characteristics make it especially beneficial for high-frequency switches including SiC, GaN and IGBT technologies.
 
The HTX8045C is AEC-qualified, making it ideal for automotive traction inverters and motor controls, automotive on-board chargers (OBC), EV charging stations, battery management systems (BMS), automotive DC-DC converters as well as a wide range of other automotive and industrial applications.
  • Low interwinding capacitance to minimize EMI and achieve high CMTI (Common Mode Transient Immunity)
  • Optimized for isolated bias supplies for SiC and GaN gate drivers, such as the UCC25800-Q1 from Texas Instruments and the MPQ18913 from Monolithic Power Systems
  • Ideal for automotive OBC and traction Inverters in EV/HEV
  • Designed and fabricated for systems mounted in harsh automotive conditions
  • AEC-Q200 qualified

Jetzt kaufen:
Anzahl Einzelpreis
1 $3,95
100 $3,23
400 $2,42
800 $1,46
1000 $1,14

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Typische Anwendung

Funktioniert mit Texas Instruments UCC25800-Q1

Eingangsspannung
9 V — 34 V

Technische Daten

Electrical specifications at 25°C.

Teilenummer 1
(Hover for schematics)
Induktivität
bei 0A (µH) 2
(Toleranz: ±30%)
DCR max 3 Leakage
Inductance
±20% (µH) 4
Windungsverhältnis Kapazität
max (pF) 5
Volt-Zeit-
Produkt (V-µs) 6
Isolations-
spannung (Vrms) 8
Irms (mA)
Pri (Ω) Sec (Ω) Pri Sec Pri : Sec
HTX8045C-753ARC 75 0,345 0,345 9,1 9,1 1 : 1 0,55 21,6 3535 710
HTX8045C-104ARC 100 0,400 0,400 14,6 14,6 1 : 1 0,66 24,8 3535 790
HTX8045C-104DRC 100 0,410 0,270 12,5 5,6 1 : 0.67 0,64 25,9 3535 700
HTX8045C-104ERC 100 0,415 0,310 11,0 6,2 1 : 0.75 0,71 25,9 3535 670
HTX8045C-104FRC 100 0,405 0,335 10,7 7,4 1 : 0.83 0,76 25,9 3535 680
HTX8045C-114BRC 115 0,430 0,170 15,9 2,6 1 : 0.4 0,6 27 3535 650
HTX8045C-124CRC 120 0,450 0,225 14,8 3,8 1 : 0.5 0,68 28,1 3535 640
Hinweise
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX8045C-144CRC
    Turns ratio:  A = 1 : 1, B = 2.5 : 1, C = 2 : 1, D = 1.5 : 1, E = 1.33 : 1, F = 1.2 :  1
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 ADC on an HP4263B (or equivalent).
  3. DCR is measured on a HP4263B (or equivalent).
  4. Leakage Inductance LL is measured at 100 KHz, 0.1 Vrms with other windings shorted.
  5. Interwinding capacitance is measured at 250 kHz, 0.1 Vrms across pins 1-4 with pins 2 and 3 open.
  6. Volt-time is for reference and calculated with 2400 Gauss.
  7. Current that causes a 40°C rise from 25°C when applied to the primary winding with secondary current defined by the turns ratio.
  8. 5000 VDC, 3535 Vrms; one minute isolation (hipot) measured between primary and secondary. 5.9 mm creepage and clearance Material Group IIIa (175 ≤ CTI < 400).

Anschlüsse:

  • RoHS compliant tin over nickel over silver glass frit.

Verpackung:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1200 parts per full reel).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+140°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme


htx8045cs.gif




 

Physikalische Eigenschaften

htx8045cd.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
400 1200* 178/330 60/100 13 30,4 24,4 24 8 4 2 5,5 0,40
* Special order

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
0.53 − 0.54 g
Verpackung:
400/7" reel; 1200/13" reel Plastic tape: 24 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen