Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZA9704-AL No-Opto Flyback Transformer

for PMP30750 by Texas Instruments

RoHS-konform AEC-Q flag
  • Optimized for PMP30750 3.5 W automotive dual-output PSR flyback regulator by Texas Instruments
  • Designed for 150 kHz with 6 – 36 V input voltage
  • 2200 Vrms, one minute isolation (hipot) between primary and secondary windings
  • AEC-Q200 qualified

Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Typische Anwendung

Funktioniert mit Texas Instruments PMP30750

Ausgang 1 Leistung fSchalt
Sec1 Sec2
17,5 V , 0,1 A 17,5 V , 0,1 A 3,5 W 150 kHz

Technische Daten

Electrical specifications at 25°C.

Teilenummer
(Hover for schematics)
Induktivität
bei 0A (µH) 2
(Toleranz: ±10%)
Isat (A) 3 DCR max Streu-
induktivitätmax (µH) 4
Windungsverhältnis Isolations-
spannung (Vrms) 5
Pri (Ω) Sec1 (mΩ) Sec2 (mΩ) Pri : Sec1 : Sec2
ZA9704-ALD 33 2,0 0,135 604,000 604,000 0,43 1 : 1 : 1 2200
Hinweise
  1. Both secondary outputs (Sec1 and Sec2) are at 17.5 V, 0.10 A.
  2. Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc.
  3. Isat: DC current that causes the primary inductance to drop 30% from its value without current.
  4. Leakage Inductance is for the primary, measured with secondary windings shorted together.
  5. 2200 Vrms / 3111 VDC , one minute isolation (hipot) between primary and secondary windings.

Anschlüsse:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Verpackung:

  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+165°C (Ambient + temperature rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

L vs Current

Pläne/Diagramme

za9704s.gif





 

Physikalische Eigenschaften

za9704d.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_u.gif
500 330 100 13 30,4 24,4 24 16 4 2 6,13 0,36

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
1.2 − 1.4 g
Verpackung:
500/13″ reel Plastic tape: 24 mm wide, 0.36 mm thick, 16 mm pocket spacing, 6.13 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen