Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZB1347

Isolated Buck Transformer

RoHS-konform Halogenfrei AEC-Q flag
Engineered for high-frequency performance, the ZB1347-AE isolated buck transformer operates efficiently from 300 – 750 kHz with a 5 V input, delivering stable, low-noise power conversion for demanding systems. Its rugged magnetic construction ensures reliable isolated power for telecom servers, service robots, energy-storage systems, and other industrial applications. Fully AEC-Q200 qualified, it meets the reliability requirements for automotive and mission-critical designs. In addition to iso-buck operation, the design also supports Flyback topologies, providing flexibility for compact, high-efficiency power stages.
 
  • Designed for bidirectional disconnect board EVAL_BDPS_DD_TOLL from Infineon
  • Optimized for 300 – 750 kHz with 5 V input
  • Suitable for telecom servers, service robots, energy storage and similar industrial applications
  • AEC-Q200 qualified
  • Versatile design also provides for use in Flyback topologies

Typische Anwendung

Funktioniert mit Infineon EVAL_BDPS_ DD_TOLL

Eingangsspannung Ausgang 1 Leistung fSchalt
5 V 12 V , 0,2 A 2,4 W 500 MHz

Technische Daten

Electrical specifications at 25°C.

Transformer

Teilenummer 2
(Hover for schematics)
Induktivität
bei 0A (µH) 3
(Toleranz: ±10%)
Isat (A) 4 DCR max Streu-
induktivitätmax (µH) 5
Windungsverhältnis Isolations-
spannung (Vrms) 6
Pri (Ω) Sec1 (Ω) Sec2 (Ω) Pri : Sec1 : Sec2
ZB1347-AED 135 1,5 0,268 3,6 2,9 0,60 1 : 2 : 2 1500
Hinweise
  1. 12 V, 0.2 A output is for secondary 1 and secondary 2 windings.
  2. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  3. Inductance is for the primary, measured at 500 kHz, 0.1 Vrms, 0 Adc.
  4. DC current that causes the primary inductance drop 30% from its value without current.
  5. Leakage Inductance is for the primary, measured with secondary windings shorted together.
  6. 1500 Vrms, one minute isolation (hipot) from primary to secondary.

Anschlüsse:

  • RoHS tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Verpackung:

  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (200 parts per reel). Quantities less than full reel available: in  tape (not machine ready) or with leader and trailer ($25 charge).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+165°C (ambient + temp rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

Pläne/Diagramme

zb1347s-(1).gif


zb1347s_iso-buck-(1).gif




 

Physikalische Eigenschaften

zb1347d-(1).gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.jpg
200 330 100 13 38,4 32,4 32 24 4 2 11,2 0,5

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
4.0 − 4.3 g
Verpackung:
200/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 11.2 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen