Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

HTX8045C-104DR

HTX8045C-104DRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.95
100 $3.23
400 $2.42
800 $1.46
1000 $1.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC25800-Q1

Input Voltage
9 V — 34 V

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±30%)
DCR max 3 Leakage
Inductance
±20% (µH) 4
Turns Ratio Capacitance
max (pF) 5
Volt-time
product (V-µs) 6
Isolation
Voltage (Vrms) 8
Irms (mA)
Pri (Ω) Sec (Ω) Pri Sec Pri : Sec
HTX8045C-104DRC 100 0.410 0.270 12.5 5.6 1 : 0.67 0.64 25.9 3535 700
Notes
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX8045C-144CRC
    Turns ratio:  A = 1 : 1, B = 2.5 : 1, C = 2 : 1, D = 1.5 : 1, E = 1.33 : 1, F = 1.2 :  1
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 ADC on an HP4263B (or equivalent).
  3. DCR is measured on a HP4263B (or equivalent).
  4. Leakage Inductance LL is measured at 100 KHz, 0.1 Vrms with other windings shorted.
  5. Interwinding capacitance is measured at 250 kHz, 0.1 Vrms across pins 1-4 with pins 2 and 3 open.
  6. Volt-time is for reference and calculated with 2400 Gauss.
  7. Current that causes a 40°C rise from 25°C when applied to the primary winding with secondary current defined by the turns ratio.
  8. 5000 VDC, 3535 Vrms; one minute isolation (hipot) measured between primary and secondary. 5.9 mm creepage and clearance Material Group IIIa (175 ≤ CTI < 400).

Termination:

  • RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics


htx8045cs.gif




 

Physical characteristics

htx8045cd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
400 1200* 178/330 60/100 13 30,4 24,4 24 8 4 2 5,5 0,40
* Special order

General specification

Core Material:
Ferrite
Weight:
0.53 − 0.54 g
Packaging:
400/7" reel; 1200/13" reel Plastic tape: 24 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series