Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

JA4641 Flyback Transformer

for Silicon Laboratories Si3402 PD Controller

RoHS compliant
  • Developed for Silicon Laboratories Si3402 PD Controller up to 15 W
  • Designed to operate in continuous mode at 250 kHz
  • 36 – 72 Vdc input
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Buy Now:
Count Unit price
1 $3.67
175 $3.14
700 $2.75
1400 $2.14
2800 $1.83
5000 $1.66

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Skyworks Si3402

Input Voltage Output Power Fsw
36 V — 72 V 24 V , 0.63 A 15 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   2 A (µH)
DCR max Leakage
Inductance
max (µH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri (Ω) Sec (Ω) Pri : Sec
JA4641-ALD 40 36 0.100 0.275 0.56 1 : 2 1500
Notes
  1. Inductance is for the primary, measured at 200 kHz, 0.2 Vrms, 0 Adc
  2. Leakage inductance is for the primary, measured with secondary windings shorted together.
  3. 1500 Vrms, one minute isolation (hipot) between primary and secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ja4641s-(2).gif
Connect pin 7 to 8 and pin 9 to 10 on the PC board.

Physical characteristics

ja4641d-(1).gif

dims_inches_mm-(1).gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
175 330 100 13 38,4 32,4 32 28 4 2 13,4 0,60

General specification

Core Material:
Ferrite
Weight:
6.79 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.6 mm thick, 28 mm pocket spacing, 13.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.