Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
Uni5 | 9.0 nH — 246 nH | 5.34 | 5.34 | 8.38 | View Series |
![]() |
Uni7 | 43.5 nH — 540 nH | 6.96 | 6.96 | 11.94 | View Series |
![]() |
Slot7 | 94 nH — 275 µH | 7.62 | 7.62 | 11.68 | View Series |
Slot10 | 700 nH — 1143 µH | 9.78 | 9.78 | 12.95 | View Series | |
![]() |
Uni10 | 52 nH — 1.5 µH | 9.78 | 9.78 | 12.45 | View Series |
Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
148 | 38 nH — 710 nH | 7.62 | 6.99 | 19.43 | View Series |