Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZD2024-AE

Isolated Buck Transformer for STMicroelectronics STEVAL-250GANCB

RoHS compliant halogen free AEC-Q flag
The ZD2024-AE isolated buck transformer has a lower profile than other core/bobbin sets, making it ideal for compact designs. This transformer is optimized for iso-buck converters, leading to more efficient power supplies. It is designed for a 5-12 V input and generates four 12 V / 25 mA output.
  • Designed for STMicroelectronics’ STEVAL-250GANCB high-efficiency power adapter based on GaN and digital control
  • Optimized for 12 V isolated-buck auxiliary power supply
  • 2000 Vrms, one minute isolation (hipot) between primary and secondary
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $7.73
100 $6.34
250 $4.78
500 $2.91
1000 $2.29

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectronics STEVAL-250GANCB

Input Voltage Output Power
5 V 12 V 12 V , 0.03 A 3 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri (Ω) Sec1 (Ω) Sec2 (Ω) Sec3 (Ω) Sec4 (Ω) Pri : Sec1 : Sec2 : Sec3 : Sec4
ZD2024-AED 40.0 3.8 0.135 1.95 1.95 1.95 2.4 0.32 1 : 2.5 : 2.5 : 2.5 : 2.5 2000
Notes
  1. Inductance is for the primary, measured at 500 kHz, 0.1 Vrms, 0 Adc.
  2. DC current that causes the primary inductance to drop 30% from its value without current.
  3. Leakage inductance is for the primary with the secondary windings shorted.
  4. 2000 Vrms, one minute isolation (hipot) between primary and secondary windings.

Termination:

  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

zd2024s.gif

Physical characteristics

zd2024d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 50,4 44,4 44 28 4 2 9,3 0,4

General specification

Core Material:
Ferrite
Weight:
5.43 – 5.63 g
Packaging:
200/13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 28 mm pocket spacing, 9.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.

Related product series