The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
|
Part number
1
(Hover for schematics)
|
Inductance at 0A (µH) 2 (Tolerance: ±25%) |
DCR max 3 |
Leakage Inductance ±20% (µH) 4 |
Turns Ratio |
Capacitance
max (pF) 5 |
Isolation Voltage (Vrms) 6 |
|
|---|---|---|---|---|---|---|---|
| Pri (Ω) | Sec (Ω) | Pri : Sec | |||||
| ZF3205-AEC | 20 | 0.18 | 0.30 | 2 | 1 : 1.7 | 0.6 | 3535 |
| Example 1 – Reinforced insulation* | Example 2 – Basic insulation* | Example 3 – Basic insulation |
|---|---|---|
| Working voltage 400 V | Working voltage 800 V | Working voltage 590 V |
| Altitude 2500 m | Altitude 2500 m | Altitude 5000 m |
| Overvoltage category II | Overvoltage category II | Overvoltage category II |
| Pollution degree 2 | Pollution degree 2 | Pollution degree 2 |



| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 400 | 1200* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 8 | 4 | 2 | 5,5 | 0,40 | |
