Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CU8758-AL Flyback Transformer

for Maxim MAX17597

RoHS compliant
  • Mounted on Maxim MAX17597 Evaluation Kit

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAX17597

Input Voltage Output Power Fsw
18 V — 36 V 24 V , 0.83 A 20 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   3.3 A (µH)
DCR max Leakage
Inductance
max (nH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri (Ω) Sec (mΩ) Pri : Sec
CU8758-AL 33 26 0.030 41.0 800 1 : 1.85 1500
Notes
  1. Inductance is for the primary, measured at 200 kHz, 0.1 Vrms.
  2. Leakage inductance is for the primary winding with the secondary winding shorted.
  3. 1500 Vrms, one minute isolation (hipot)between primary and secondary.

Termination:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
135°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cu8758schematic.gif

Physical characteristics

cu8758dimensions.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
13.4 g
Packaging:
100 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.