Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2635-BE

ZE2635-BED

RoHS compliant halogen free AEC-Q flag
The ZE2635-BED builds on the performance of the ZC1576-ALD used in Texas Instruments UCC25800-Q1 reference designs and is recommended for new designs.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.93
100 $3.07
600 $2.89
1000 $2.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC25800-Q1

Input Voltage Output Fsw
12 V 24 V , 0.13 A 350 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±35%)
DCR max Leakage
Inductance
max (µH) 3
Turns Ratio Capacitance
max (pF) 4
Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Irms (A) 2
Pri (Ω) Sec (Ω) Pri : Sec
ZE2635-BED 100 0.075 0.153 2.28 1 : 2 2.43 21 4000 1.56
Notes
  1. Inductance is for the primary, measured at 333 kHz, 0.1 Vrms, 0 Adc.
  2. Current that causes a 40°C rise from 25°C when applied to the primary winding with secondary current defined by the turns ratio. Please refer to the datasheet for secondary current info.
  3. Leakage Inductance is for the primary, measured at 333 kHz, 0.1 Vrms with secondary windings shorted together.
  4. Interwinding capacitance from primary to secondary. It is measured from pin 3 to 7 with pin 2 and 6 open at 333 kHz, 0.1 Vrms.
  5. Volt-time product is for the primary, between pins 2 and 3.
  6. 5656 VDC / 4000 Vrms, one minute isolation (hipot) measured between primary and secondary.

Termination:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ze263xs.gif

Physical characteristics

ze263xd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 38,4 32,4 32 20 4 2 12,3 0,5

General specification

Core Material:
Ferrite
Weight:
2.4 – 2.7 g
Packaging:
200 per reel, 13″ reel Plastic tape: 32 mm wide, 0.50 mm thick, 20 mm pocket spacing, 12.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related products

Related product series