Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZD2155-AE Isolated Buck Transformer

for STMicroelectronics STEVAL-7BIDIRCB

RoHS compliant halogen free AEC-Q flag
  • Optimized for 7 kW bidirectional AC-DC converter STEVAL-7BIDIRCB from STMicroelectronics
  • Works with A/L6986I as gate driver auxiliary power supply solution
  • Suitable for isolated IGBT/SiC gate driver
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $7.72
100 $6.30
400 $4.73
1000 $2.21

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectrics STEVAL-7BIDIRCB

Input Voltage Output 1 Power Fsw
Sec1 Sec2
12 V 18 V , 0.05 A 5 V , 0.05 A 2.3 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Isat (A) 3 DCR max Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri (Ω) Sec1 (Ω) Sec2 (Ω) Sec3 (Ω) Sec4 (Ω) Pri : Sec1 : Sec2
ZD2155-AED 27.0 2.5 0.104 0.774 0.29 0.774 0.29 0.20 1 : 2.66 : 0.77 2000
Notes
  1. 18 V, 0.05 A output is for Sec1 and Sec3. 5 V, 0.05 A output is for Sec2 and Sec4.
  2. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  3. DC current that causes the primary inductance to drop 30% from its value without current.
  4. Leakage inductance is for the primary with the secondary windings shorted.
  5. Turns ratio for Pri: Sec1: Sec2: Sec3: Sec4 is 1 : 2.66 : 0.77 : 2.66 : 0.77
  6. 2000 Vrms, one minute isolation (hipot) between primary and secondary windings.

Termination:

  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

zd2155s.gif

Physical characteristics

zd2155d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
400 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4

General specification

Core Material:
Ferrite
Weight:
2.73 g
Packaging:
400 per 13″ reel Plastic tape: 32 mm wide, 0.4 mm thick, 20 mm pocket spacing, 7.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.

Related product series