Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

PA6598-AL Isolation Transformer

RoHS compliant
  • Designed for ON Semiconductor NCP4305FBDAP 65 W Off-Line AC/DC Adapter
  • Suitable for gate drive and other power applications
  • Reinforced insulation class
COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $4.40
100 $3.78
500 $2.21
1000 $1.94
2500 $1.66
5000 $1.52

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±30%)
DCR max (mΩ) 2 Turns Ratio Volt-time
product (V-µs) 3
Isolation
Voltage (Vrms) 4
Pri : Sec
PA6598-AL 16 33.0 1 : 1 8.64 3000
Notes
  1. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR is per winding, measured at 25°C on a Cambridge Technology micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  3. Volt-time product is for the primary, between pin 1 and 2.
  4. 3000 Vrms, one minute isolation (hipot) between windings.

Termination:

  • RoHS tin-silver over tin over nickel over phos bronze.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6598s.gif

Physical characteristics

pa6598d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
0.77 g
Packaging:
100 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series