Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2413-AE Isolated Buck Transformer

for STMicroelectronics A6986I and L6986I

RoHS compliant halogen free AEC-Q flag
  • Optimized for STMicroelectronics automotive Iso-Buck converter A6986I and L6986I
  • Compact footprint, only 11.7 x 10 mm
  • Suitable for automotive isolated IGBT/SiC gate driver, Onboard charger for HEV/EV, Electric Traction Systems, and similar applications
  • 3300 Vrms, one minute isolation (hipot) from primary to secondary
  • AEC-Q200 qualified

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectronics A6986I and L6986I

Input Voltage Output Fsw
5 V 8 V , 0.2 A 400 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH)
(Tolerance: ±10%)
Inductance
min at   2 A (µH) 1
Isat (A) 2 DCR max Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri (Ω) Sec (Ω) Pri : Sec
ZE2413-AED 18 14 2.6 0.056 0.352 0.18 1 : 2 3300
Notes
  1. Inductance is for the primary, measured on at 400 kHz, 0.2 Vrms, 2 Adc.
  2. Isat: DC current that causes the primary inductance to drop 30% from its value without current.
  3. Leakage Inductance is for the primary, measured at 400 kHz, 0.2 Vrms with secondary windings shorted together.
  4. 3300 Vrms, one minute isolation (hipot) measured between primary and secondary.
Designed per IEC 61558-1 to meet the following requirements. Please contact [email protected] for questions about suitability for use in other application conditions.
 
Reinforced insulation example Basic insulation example
Working voltage 350 Vrms Working voltage 800 Vrms
Altitude 3000 m Altitude 3000 m
Overvoltage category II Overvoltage category II
Pollution degree 2 Pollution degree 2

7 mm creepage and clearance between primary and secondary windings with Material Group I.
 

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

ze2413s.gif





 

Physical characteristics

ze2413d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 38,4 32,4 32 20 4 2 12,3 0,5

General specification

Core Material:
Ferrite
Weight:
2.4 − 2.7 g
Packaging:
200/13″ reel Plastic tape: 16 mm wide, 0.3 mm thick, 12 mm pocket spacing, 4.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series