Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZA9756-AE

ZA9756-AED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.81
100 $4.22
300 $3.18
600 $1.92
1200 $1.47
2400 $1.28
5000 $1.17

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±30%)
DCR max Leakage
Inductance
max (µH) 2
Turns Ratio Volt-time
product (V-µs) 3
Isolation
Voltage (Vrms) 4
Pri (Ω) Sec (Ω) Pri : Sec
ZA9756-AED 215 0.22 0.26 0.92 1 : 1 31 3000
Notes
  1. Inductance is for primary windings measured at 100 kHz, 0.01 Vrms, 0 Adc.
  2. Leakage inductance measured between at 100 kHz, 0.1 Vrms with secondary pins shorted.
  3. Volt-time product is for the primary, between pin 2 and 3.
  4. One minute isolation (hipot) measured between primary and secondary.

Termination:

  • RoHS tin-silver (96.5/3.5) over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (ZA9756 600 per full reel; ZA9757 350 per full reel; ZA9758 700 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Insertion Loss

Schematics

za9758xs.gif

Physical characteristics

ZA9756-AE

za9756d.gif

ZA9757-AE

za9757d.gif

ZA9758-AE

za9758d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
600 (ZA9756-AE) 330 100 13 30,4 24,4 24 16 4 2 6,11 0,37
350 (ZA9757-AE) 330 100 13 30,4 24,4 24 16 4 2 10,8 0,5
700 (ZA9758-AE) 330 100 13 38,4 32,4 32 16 4 2 5,72 0,4

General specification

Core Material:
Ferrite
Weight:
0.95 − 1.15 g
Packaging:
ZA9756-AE 600/13″ reel; Plastic tape: 24 mm wide, 0.37 mm thick, 16 mm pocket spacing, 6.11 mm pocket depth
ZA9757-AE 350/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 10.8 mm pocket depth
ZA9758-AE 700/13″ reel; Plastic tape: 32 mm wide, 0.4 mm thick, 16 mm pocket spacing, 5.72 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related products

Related product series