Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

HTX8045-903CR

HTX8045-903CRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.95
100 $3.23
400 $2.42
800 $1.46
1000 $1.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±30%)
DCR max 3 Leakage
Inductance
max (µH) 4
Turns Ratio Capacitance
max (pF) 5
Volt-time
product (V-µs) 6
Isolation
Voltage (Vrms) 7
Pri (Ω) Sec (Ω) Pri : Sec
HTX8045-903CRC 90 0.47 0.83 0.40 1 : 2 18 25.9 3535
Notes
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX8045-164ARC
    Turns ratio:  A =  1 : 1, C = 1 : 2
  2. Inductance measured at 100 KHz, 0.1 Vrms, 0 Adc on an HP4263B (or equivalent).
  3. DCR is measured on an HP4263B (or equivalent).
  4. Leakage inductance is measured at 100 kHz, 0.1 Vrms on an HP4263B (or equivalent) with the other winding shorted.
  5. Interwinding capacitance is measured at 250 kHz, 0.1 Vrms on AT3600/AT5600 across pins 1-4 with 2,3 open.
  6. Volt-time is for reference and calculated with 2400 Gauss.
  7. 5000 VDC / 3535 Vrms; one minute isolation (hipot) measured between primary and secondary.

Termination:

  • RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Insertion Loss

Return Loss

Schematics

htx8045s.gif





 

Physical characteristics

htx8045d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
400 1200* 178/330 60/100 13 30,4 24,4 24 8 4 2 5,5 0,40
* Special order

General specification

Core Material:
Ferrite
Weight:
0.53 − 0.54 g
Packaging:
Packaging 400/7″ reel; 1200/13″ reel Plastic tape: 24 mm wide, 0.40 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series