Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XGL7030-241MEC | 0.24 | 1.1 | 1.3 | 90 | 19.0 | 32.0 | 46.0 | 26.0 | 37.2 | |
| XGL7030-471MEC | 0.47 | 1.9 | 2.3 | 60 | 13.0 | 21.5 | 32.0 | 20.2 | 29.4 | |
| XGL7030-681MEC | 0.68 | 2.5 | 3.0 | 45 | 10.5 | 18.0 | 27.0 | 19.0 | 26.0 | |
| XGL7030-102MEC | 1.0 | 3.8 | 4.6 | 35 | 8.0 | 14.0 | 21.0 | 16.8 | 22.9 | |
| XGL7030-152MEC | 1.5 | 5.3 | 6.4 | 30 | 6.7 | 11.8 | 17.6 | 14.0 | 19.3 | |
| XGL7030-222MEC | 2.2 | 7.3 | 8.8 | 25 | 5.5 | 9.7 | 14.5 | 12.0 | 16.3 | |
| XGL7030-332MEC | 3.3 | 10.4 | 12.5 | 20 | 4.8 | 8.2 | 12.0 | 10.2 | 13.8 | |
| XGL7030-472MEC | 4.7 | 14.8 | 17.8 | 16 | 4.4 | 7.3 | 10.6 | 8.5 | 11.5 | |
| XGL7030-562MEC | 5.6 | 18.7 | 22.4 | 14 | 4.0 | 6.5 | 9.4 | 7.5 | 10.2 | |
| XGL7030-682MEC | 6.8 | 22.5 | 27.0 | 13 | 3.5 | 5.9 | 8.4 | 7.2 | 9.4 | |
| XGL7030-822MEC | 8.2 | 27.3 | 32.8 | 12 | 3.1 | 5.2 | 7.7 | 6.5 | 8.5 | |
| XGL7030-103MEC | 10 | 31.8 | 38.2 | 10 | 3.0 | 5.0 | 7.3 | 5.5 | 7.5 | |
| XGL7030-153MEC | 15 | 45.4 | 54.5 | 9 | 2.2 | 3.9 | 5.7 | 4.6 | 6.3 | |
| XGL7030-183MEC | 18 | 60.3 | 72.4 | 9 | 1.9 | 3.3 | 4.9 | 4.1 | 5.5 | |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,3 | 0,3 | |