XGL4020 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag

The XGL4020 Series Ultra-Low Loss Shielded Power Inductors from Coilcraft offer the lowest DC losses and extremely low AC losses for a wide range of DC-DC converters, from hundreds of kHz up to 5+ MHz. These inductors feature a wider range of inductance values and improved Irms current ratings, making them ideal for a variety of applications, including power supplies, amplifiers, and motor control.  

The XGL4020 Series is available in inductance values from 0.040 µH to 8.2 µH. The inductors are also available in a variety of lead lengths and terminations, making them easy to use in a wide range of applications.  

The XGL4020 Series is RoHS compliant and halogen-free, making them ideal for use in a variety of environmentally friendly applications.  

  • Industry's lowest DCR and ultra-low AC losses over a wide frequency range
  • Soft saturation characteristic to withstand high current spikes
  • Magnetically shielded
  • Composite construction minimizes audible buzzing
  • No thermal aging – perfect for high-temperature applications
  • AEC-Q200 qualified with a 165°C max part temperature

Need parts for space, military or other critical applications?
See Coilcraft AE433PGA Series | See Coilcraft ST433PGA Series
Buy Now:
Count Unit price
1 $2.15
100 $1.88
250 $1.42
500 $0.86
1000 $0.67
3000 $0.58
5000 $0.53

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C483 15 (5 of each) $45.00
C509 49 (3 of each) $125.00

Specifications

Electrical specifications at 25°C. Operating voltage 80 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL4020-400MEC 0.040 0.66 0.78 770 16.7 28.0 41.0 35.0 45.0
XGL4020-111MEC 0.11 1.4 1.7 250 14.0 21.0 29.0 20.5 29.0
XGL4020-251MEC 0.25 2.5 3.0 130 7.5 12.0 16.5 18.0 24.0
XGL4020-331MEC 0.33 3.0 3.6 110 6.4 10.6 15.2 16.5 23.0
XGL4020-471MEC 0.47 4.2 5.1 95.0 6.1 9.7 13.4 14.3 19.7
XGL4020-601MEC 0.60 5.1 5.9 80.0 4.9 8.2 11.7 13.5 18.4
XGL4020-821MEC 0.82 7.7 8.6 65.0 3.9 6.8 9.4 11.2 14.0
XGL4020-102MEC 1.0 8.2 9.0 60.0 3.8 6.3 8.8 8.8 12.0
XGL4020-152MEC 1.5 13.0 14.3 45.0 3.2 5.3 7.5 8.0 11.1
XGL4020-222MEC 2.2 19.5 21.5 40.0 2.7 4.4 6.2 6.7 8.9
XGL4020-332MEC 3.3 30.8 34.0 30.0 2.2 3.5 4.8 4.9 6.6
XGL4020-472MEC 4.7 43.0 47.3 23.0 1.9 3.0 4.1 4.1 5.6
XGL4020-562MEC 5.6 48.7 53.6 22.0 1.7 2.7 3.7 3.9 5.3
XGL4020-682MEC 6.8 63.6 70.0 21.0 1.6 2.5 3.4 3.1 4.2
XGL4020-822MEC 8.2 71.0 78.1 20.0 1.4 2.3 3.2 3.0 4.1
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XGL4020-822MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperature use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

xgl4020d.gif

 

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,3 0,23
* Special order
 

General specification

Core Material:
Composite
Weight:
0.193 - 0.195 g
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.3 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families