| Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
|---|---|---|---|---|---|---|
|
XFL2005 | 150 nH — 10 µH | 2.2 | 2.1 | 0.5 | View Series |
|
XFL2006 | 1.0 µH — 100 µH | 2.2 | 2.1 | 0.6 | View Series |
|
XFL2010 | 40 nH — 220 µH | 2.2 | 2.1 | 1.0 | View Series |
|
XFL3010 | 600 nH — 220 µH | 3.2 | 3.2 | 1.1 | View Series |
|
XFL3012 | 330 nH — 220 µH | 3.2 | 3.2 | 1.3 | View Series |
|
XFL4012 | 120 nH — 600 nH | 4.3 | 4.3 | 1.2 | View Series |
|
XFL4015 | 180 nH — 1.2 µH | 4.3 | 4.3 | 1.6 | View Series |
|
XFL4020 | 120 nH — 4.7 µH | 4.3 | 4.3 | 2.1 | View Series |
|
XFL4030 | 470 nH — 4.7 µH | 4.3 | 4.3 | 3.1 | View Series |
|
XFL501x | 220 nH — 3.3 µH | 5.68 | 5.48 | 1.5 | View Series |
|
XFL5030 | 270 nH — 4.7 µH | 5.68 | 5.48 | 3.1 | View Series |
|
XFL6012 | 180 nH — 1.0 µH | 6.76 | 6.56 | 1.2 | View Series |
|
XFL6060 | 47 µH | 6.76 | 6.56 | 6.1 | View Series |
|
XFL7015 | 250 nH — 1.5 µH | 8.0 | 8.0 | 1.5 | View Series |