XFL4020 Series

Ultra-Low DCR Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag

Great News! More choices!
Please see XGL4020 for a drop-in replacement with lower DCR (as much as 25% lower), higher Isat, and L choices up to 8.2 µH.
Click here to see the value-to-value cross reference.

XFL4020 power inductors have the lowest profiles of our molded power inductors. They provide high current handling with low DCR and low AC losses.
  • Low profile with traditional saturation
  • High current handling with low DCR
  • Magnetically shielded
  • Composite construction minimizes audible buzzing
  • No thermal-aging and perfect for high-temperature applications
  • AEC-Q200 qualified with a 165°C maximum part temperature​

Need parts for space, military or other critical applications?
See Coilcraft AE433PZA Series | See Coilcraft ML433PZA Series | See Coilcraft MS433PZA Series
Buy Now:
Count Unit price
1 $2.47
100 $2.17
250 $1.64
500 $0.98
1000 $0.76
3000 $0.68
5000 $0.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 0 - 20 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XFL4020-121MEC 0.12 1.45 1.60 210 9.1 12.9 13.7 17.5 22.0
XFL4020-241MEC 0.24 2.45 2.70 125 6.1 9.5 10.2 15.0 20.0
XFL4020-331MEC 0.33 3.20 3.85 98 5.9 7.4 7.8 12.5 17.5
XFL4020-471MEC 0.47 4.40 5.10 83 4.6 6.6 7.5 12.0 17.0
XFL4020-561MEC 0.56 5.53 6.15 78 4.6 6.0 6.3 9.5 13.0
XFL4020-102MEC 1.0 10.80 11.90 64 4.5 5.1 5.4 8.0 11.0
XFL4020-152MEC 1.5 14.40 15.80 59 4.1 4.4 4.6 6.7 9.1
XFL4020-222MEC 2.2 21.35 23.50 38 3.1 3.5 3.7 6.0 8.0
XFL4020-332MEC 3.3 34.80 38.30 33 2.7 2.8 2.9 3.9 5.2
XFL4020-472MEC 4.7 52.20 57.40 26 2.0 2.5 2.7 3.6 5.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XFL4020-472MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ESR vs Frequency

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

xfl4020d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,3 0,23
* Special order

General specification

Core Material:
Composite
Weight:
162 - 169 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.3 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families