| Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
|---|---|---|---|---|---|---|
|
PFL1005 | 18 nH — 1.0 µH | 1.14 | 0.64 | 0.71 | View Series |
|
PFL1008 | 180 nH — 10 µH | 1.14 | 1.07 | 0.71 | View Series |
|
PFL1609 | 47 nH — 10 µH | 1.8 | 1.07 | 0.95 | View Series |
|
PFL2010 | 470 nH — 4.7 µH | 2.2 | 1.45 | 1.0 | View Series |
|
PFL2015 | 180 nH — 6.8 µH | 2.2 | 1.45 | 1.5 | View Series |
|
PFL2510 | 150 nH — 4.7 µH | 2.79 | 2.29 | 1.02 | View Series |
|
PFL2512 | 680 nH — 4.7 µH | 2.79 | 2.29 | 1.22 | View Series |
|
PFL3215 | 680 nH — 33 µH | 3.2 | 2.29 | 1.5 | View Series |
|
PFL4514 | 1.0 µH — 22 µH | 4.9 | 3.4 | 1.4 | View Series |
|
PFL4517 | 680 nH — 10 µH | 4.9 | 3.4 | 1.7 | View Series |