Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| PFL2010-471MEC | 0.47 | 60.0 | 69.0 | 630 | 1200 | 1600 | 1800 | 1500 | 1900 |
| PFL2010-681MEC | 0.68 | 87.0 | 95.0 | 560 | 950 | 1300 | 1500 | 1400 | 1600 |
| PFL2010-102MEC | 1.0 | 189 | 208 | 347 | 850 | 1100 | 1200 | 640 | 860 |
| PFL2010-222MEC | 2.2 | 423 | 465 | 129 | 510 | 680 | 790 | 480 | 660 |
| PFL2010-472MEC | 4.7 | 618 | 680 | 66.0 | 330 | 490 | 570 | 420 | 560 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,07 | 0,23 | |