Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

XEL Family

Coilcraft XEL Family high-performance molded power inductors feature very low AC losses at high frequencies and very low DCR.  These rugged inductors are magnetically shielded for high-density power applications and exhibit soft saturation to withstand high peak current.

  • Low inductance values for high-frequency applications
  • Low AC losses at high frequency and very low DCR
  • Soft saturation to withstand high current spikes
  • Composite construction minimizes audible buzzing
  • No thermal aging – perfect for high-temperature applications
  • AEC-Q200 Grade 1 (−40°C to +125°C) with a 165°C max part temperature
  • "V" denotes higher rated working voltage
 

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
WA8721 60 nH 3.65 3.35 1.2 View Series
XEL3515 72 nH — 560 nH 3.65 3.35 1.5 View Series
XEL3520 70 nH — 1.2 µH 3.65 3.35 2.0 View Series
XEL3530 230 nH — 1.2 µH 3.65 3.35 3.0 View Series
XEL401x 92 nH — 780 nH 4.3 4.3 1.2 View Series
XEL401xV 92 nH — 780 nH 4.3 4.3 1.2 View Series
XEL4020 80 nH — 2.2 µH 4.3 4.3 2.1 View Series
XEL4020V 80 nH — 2.2 µH 4.3 4.3 2.1 View Series
XEL4030 100 nH — 6.8 µH 4.3 4.3 3.1 View Series
XEL4030V 100 nH — 6.8 µH 4.3 4.3 3.1 View Series
XEL5020 100 nH — 1.0 µH 5.68 5.48 2.1 View Series
XEL5030 130 nH — 4.7 µH 5.68 5.48 3.1 View Series
XEL5050 140 nH — 22 µH 5.68 5.48 5.1 View Series
XEL6030 150 nH — 3.3 µH 6.76 6.56 3.1 View Series
XEL6060 330 nH — 33 µH 6.76 6.56 6.1 View Series