XEL6060 Series

High Current Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Great News! More choices!

See XGL6060 for significantly lower DCR (up to 40% lower) and higher L values (up to 47 µH)
XEL6060 high-performance molded power inductors feature very low AC losses at high frequencies and very low DCR. These rugged inductors are magnetically shielded for high-density power applications and exhibit soft saturation to withstand high peak current. 
  • Low inductance values for high-frequency applications
  • Very low AC losses at high frequency and very low DCR
  • Soft saturation to withstand high current spikes
  • Magnetically shielded
  • Composite construction minimizes audible buzzing
  • No thermal aging – perfect for high-temperature applications
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $3.16
100 $2.78
250 $2.07
500 $1.25
1000 $0.97
2500 $0.84
5000 $0.77

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C466 20 (3 of each) $65.00

Specifications

Electrical specifications at 25°C. Operating voltage 80 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 20°C rise 40°C rise
XEL6060-331MEC 0.33 2.0 2.2 79.0 30.0 23.6 31.8
XEL6060-561MEC 0.56 2.6 2.9 59.0 23.0 20.6 27.7
XEL6060-821MEC 0.82 3.0 3.3 52.0 20.0 19.1 25.7
XEL6060-102MEC 1.0 3.7 4.1 47.0 20.0 17.2 23.2
XEL6060-152MEC 1.5 4.3 4.7 41.0 19.0 16.0 21.6
XEL6060-222MEC 2.2 6.1 6.7 33.0 16.0 13.4 18.1
XEL6060-272MEC 2.7 6.9 7.6 26.0 13.8 12.6 17.0
XEL6060-472MEC 4.7 13.7 15.0 23.0 11.4 9.0 12.1
XEL6060-682MEC 6.8 20.8 22.9 16.0 7.9 7.3 9.8
XEL6060-822MEC 8.2 22.7 25.0 15.0 7.6 7.0 9.4
XEL6060-123MEC 12 36.7 40.3 12.0 5.8 5.5 7.4
XEL6060-333MEC 33 83.2 91.5 7.8 3.8 3.0 4.1
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XEL6060-133MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the inductance to drop 30% (typ) from its value without current.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.

 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (750 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Physical characteristics

xel6060d-(2).gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 3,12 0,4
* Special order

General specification

Core Material:
Composite
Weight:
1.23 – 1.31 g
Packaging:
250/7″reel; 750/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 6.23 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families