EPL Family

Coilcraft EPL molded surface mount power inductors are cost effective and ideal for applications requiring a miniature footprint. Their magnetic shielding allows for high-density mounting, and soft saturation assures peak current handling.  
  • Compact, cost-effective molded power inductors
  • Soft saturation for peak current handling
  • Wide range of sizes and inductance values
  • AEC-Q200 Grade 3 (-40°C to +85°C) with no thermal aging

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
EPL2010 180 nH 12 µH 2.2 2.2 1.05 View Series
EPL2014 270 nH 10 µH 2.2 2.2 1.45 View Series
EPL3010 300 nH 22 µH 3.2 3.2 1.1 View Series
EPL3012 1.0 µH 22 µH 3.2 3.2 1.3 View Series
EPL3015 900 nH 33 µH 3.2 3.2 1.55 View Series