EPL2010 molded surface mount power inductors are cost effective and ideal for applications requiring a miniature footprint. Their magnetic shielding allows for high-density mounting, and soft saturation assures peak current handling.
Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| EPL2010-181MLC | 0.18 | 0.024 | 0.029 | 615 | 1.3 | 2.2 | 2.9 | 2.4 | 3.2 |
| EPL2010-271MLC | 0.27 | 0.032 | 0.038 | 412 | 1.2 | 2.1 | 2.6 | 1.8 | 2.3 |
| EPL2010-421MLC | 0.42 | 0.040 | 0.048 | 283 | 1.0 | 1.6 | 2.2 | 1.7 | 2.2 |
| EPL2010-681MLC | 0.68 | 0.058 | 0.070 | 214 | 0.80 | 1.3 | 2.0 | 1.5 | 1.9 |
| EPL2010-821MLC | 0.82 | 0.068 | 0.082 | 173 | 0.70 | 1.2 | 1.6 | 1.3 | 1.7 |
| EPL2010-102MLC | 1.0 | 0.099 | 0.12 | 145 | 0.65 | 1.0 | 1.4 | 1.0 | 1.4 |
| EPL2010-152MLC | 1.5 | 0.14 | 0.16 | 102 | 0.60 | 0.95 | 1.3 | 0.80 | 1.0 |
| EPL2010-222MLC | 2.2 | 0.20 | 0.22 | 80.0 | 0.43 | 0.78 | 1.1 | 0.75 | 0.98 |
| EPL2010-332MLC | 3.3 | 0.27 | 0.30 | 63.0 | 0.35 | 0.63 | 0.85 | 0.67 | 0.88 |
| EPL2010-472MLC | 4.7 | 0.43 | 0.47 | 50.0 | 0.30 | 0.47 | 0.65 | 0.53 | 0.68 |
| EPL2010-682MLC | 6.8 | 0.51 | 0.56 | 46.0 | 0.24 | 0.43 | 0.57 | 0.44 | 0.58 |
| EPL2010-822MLC | 8.2 | 0.83 | 0.91 | 42.0 | 0.22 | 0.40 | 0.53 | 0.42 | 0.52 |
| EPL2010-103MLC | 10 | 0.91 | 1.0 | 33.0 | 0.20 | 0.35 | 0.47 | 0.39 | 0.50 |
| EPL2010-123MLC | 12 | 0.94 | 1.1 | 32.0 | 0.15 | 0.26 | 0.35 | 0.38 | 0.48 |

For optional tin-lead and tin-silver-copper terminations, dimensions are for the mounted part. Dimensions before mounting can be an
additional 0.005 inch / 0.13 mm.
Small surface blemishes are not unusual and do not adversely affect performance.
Wire may be visible inside the voids.
Acceptable void sizes:
Top: 0.01 in / 0,254 mm × 0.01 in / 0,254 mm
Sides: 0.02 in / 0,5 mm × 0.047 in / 1,2 mm
| Part number | Value | 1st digit | 2nd digit | Multiplier | |
|---|---|---|---|---|---|
![]() |
EPL2010-181 | 0.18 µH | Brown | Gray | Brown |
| EPL2010-271 | 0.27 µH | Red | Violet | Brown | |
| EPL2010-421 | 0.42 µH | Yellow | Red | Brown | |
| EPL2010-681 | 0.68 µH | Blue | Gray | Brown | |
| EPL2010-821 | 0.82 µH | Gray | Red | Brown | |
| EPL2010-102 | 1.0 µH | Brown | Black | Red | |
| EPL2010-152 | 1.5 µH | Brown | Green | Red | |
| EPL2010-222 | 2.2 µH | Red | Red | Red | |
| EPL2010-332 | 3.3 µH | Orange | Orange | Red | |
| EPL2010-472 | 4.7 µH | Yellow | Violet | Red | |
| EPL2010-682 | 6.8 µH | Blue | Gray | Red | |
| EPL2010-822 | 8.2 µH | Gray | Red | Red | |
| EPL2010-103 | 10 µH | Brown | Black | Orange | |
| EPL2010-123 | 12 µH | Brown | Red | Orange |
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,3 | 0,28 | |