Close up of C412

C412

Shielded Power Inductors

Designer's Kit, EPL2010 power inductors, RoHS, halogen-free
  • Inductance Range: 180 nH - 12 µH
  • Current Range: 350 mA - 2.9 A
  • No. of Values: 14 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C412 Refill

14 (5 of each)

EPL2010 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
EPL2010-181MLC 5 0.18 20 615 2.9 3.2
EPL2010-271MLC 5 0.27 20 412 2.6 2.3
EPL2010-421MLC 5 0.42 20 283 2.2 2.2
EPL2010-681MLC 5 0.68 20 214 2.0 1.9
EPL2010-821MLC 5 0.82 20 173 1.6 1.7
EPL2010-102MLC 5 1.0 20 145 1.4 1.4
EPL2010-152MLC 5 1.5 20 102 1.3 1.0
EPL2010-222MLC 5 2.2 20 80.0 1.1 0.98
EPL2010-332MLC 5 3.3 20 63.0 0.85 0.88
EPL2010-472MLC 5 4.7 20 50.0 0.65 0.68
EPL2010-682MLC 5 6.8 20 46.0 0.57 0.58
EPL2010-822MLC 5 8.2 20 42.0 0.53 0.52
EPL2010-103MLC 5 10 20 33.0 0.47 0.50
EPL2010-123MLC 5 12 20 32.0 0.35 0.48