Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XEL3515-720MEC | 72 | 2.9 | 3.2 | 465 | 7.0 | 10.5 | 16.0 | 17.9 | 23.6 | |
| XEL3515-151MEC | 150 | 4.8 | 5.3 | 270 | 5.5 | 9.0 | 12.5 | 13.0 | 17.5 | |
| XEL3515-221MEC | 220 | 7.8 | 8.6 | 220 | 4.8 | 7.0 | 10.0 | 9.6 | 12.7 | |
| XEL3515-351MEC | 350 | 11.8 | 13.0 | 150 | 3.3 | 5.8 | 8.0 | 8.5 | 11.4 | |
| XEL3515-561MEC | 560 | 21.5 | 23.7 | 120 | 3.0 | 4.5 | 6.5 | 6.0 | 8.1 | |
.gif)

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,80 | 0,23 | |