Electrical specifications at 25°C. Operating voltage 0 – 20 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XFL4012-121MEC | 0.12 | 5.20 | 5.88 | 220 | 6.9 | 9.8 | 11.3 | 9.60 | 13.20 | |
| XFL4012-251MEC | 0.25 | 7.64 | 8.40 | 150 | 4.4 | 7.7 | 9.7 | 8.15 | 11.45 | |
| XFL4012-471MEC | 0.47 | 14.07 | 15.48 | 115 | 3.2 | 5.5 | 6.7 | 6.25 | 8.70 | |
| XFL4012-601MEC | 0.60 | 17.40 | 19.14 | 95.0 | 2.8 | 5.0 | 6.5 | 5.45 | 7.65 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 | |