Electrical specifications at 25°C. Operating voltage 0 - 20 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XFL6012-181MEC | 0.18 | 7.06 | 8.12 | 130 | 10.1 | 13.7 | 14.3 | 10.1 | 13.2 | |
| XFL6012-391MEC | 0.39 | 10.5 | 12.1 | 83 | 6.7 | 9.9 | 11.2 | 8.9 | 12.5 | |
| XFL6012-601MEC | 0.60 | 13.5 | 15.5 | 65 | 5.7 | 8.9 | 10.4 | 8.3 | 11.2 | |
| XFL6012-801MEC | 0.80 | 18.0 | 20.7 | 58 | 4.2 | 7.6 | 9.3 | 6.7 | 9.4 | |
| XFL6012-102MEC | 1.0 | 21.9 | 25.2 | 52 | 3.5 | 6.3 | 8.0 | 6.0 | 8.0 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
| 750 | 3000* | 178/330 | 60/100 | 13 | 24,4 | 16,4 | 16 | 12 | 4 | 2 | 1,4 | 0,3 | |