Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XGL7015-201MEC | 0.20 | 3.0 | 3.5 | 100 | 13.3 | 23.0 | 33.0 | 18.2 | 24.8 | |
| XGL7015-381MEC | 0.38 | 4.3 | 5.1 | 65 | 8.6 | 15.4 | 23.2 | 14.7 | 20.4 | |
| XGL7015-561MEC | 0.56 | 6.3 | 7.5 | 52 | 6.6 | 11.5 | 17.7 | 12.9 | 17.6 | |
| XGL7015-821MEC | 0.82 | 9.4 | 11.2 | 41 | 5.5 | 9.4 | 14.6 | 10.7 | 14.7 | |
| XGL7015-102MEC | 1.0 | 10.3 | 12.3 | 36 | 4.9 | 8.5 | 13.2 | 10.3 | 14.1 | |
| XGL7015-152MEC | 1.5 | 16.4 | 19.6 | 29 | 4.1 | 7.3 | 11.0 | 8.1 | 11.2 | |
| XGL7015-222MEC | 2.2 | 25.6 | 30.7 | 25 | 2.9 | 5.4 | 8.5 | 6.2 | 8.4 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 750 | 3000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 1,65 | 0,3 | |