The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL7015-201MEC | 3 | 0.20 | 20 | 100 | 33.0 | 24.8 |
| XGL7015-381MEC | 3 | 0.38 | 20 | 65.0 | 23.2 | 20.4 |
| XGL7015-561MEC | 3 | 0.56 | 20 | 52.0 | 17.7 | 17.6 |
| XGL7015-821MEC | 3 | 0.82 | 20 | 41.0 | 14.6 | 14.7 |
| XGL7015-102MEC | 3 | 1.0 | 20 | 36.0 | 13.2 | 14.1 |
| XGL7015-152MEC | 3 | 1.5 | 20 | 29.0 | 11.0 | 11.2 |
| XGL7015-222MEC | 3 | 2.2 | 20 | 25.0 | 8.5 | 8.4 |
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL7030-241MEC | 3 | 0.24 | 20 | 90.0 | 46.0 | 37.2 |
| XGL7030-471MEC | 3 | 0.47 | 20 | 60.0 | 32.0 | 29.4 |
| XGL7030-681MEC | 3 | 0.68 | 20 | 45.0 | 27.0 | 26.0 |
| XGL7030-102MEC | 3 | 1.0 | 20 | 35.0 | 21.0 | 22.9 |
| XGL7030-152MEC | 3 | 1.5 | 20 | 30.0 | 17.6 | 19.3 |
| XGL7030-222MEC | 3 | 2.2 | 20 | 25.0 | 14.5 | 16.3 |
| XGL7030-332MEC | 3 | 3.3 | 20 | 20.0 | 12.0 | 13.8 |
| XGL7030-472MEC | 3 | 4.7 | 20 | 16.0 | 10.6 | 11.5 |
| XGL7030-562MEC | 3 | 5.6 | 20 | 14.0 | 9.4 | 10.2 |
| XGL7030-682MEC | 3 | 6.8 | 20 | 13.0 | 8.4 | 9.4 |
| XGL7030-822MEC | 3 | 8.2 | 20 | 12.0 | 7.7 | 8.5 |
| XGL7030-103MEC | 3 | 10 | 20 | 10.0 | 7.3 | 7.5 |
| XGL7030-153MEC | 3 | 15 | 20 | 9.0 | 5.7 | 6.3 |
| XGL7030-183MEC | 3 | 18 | 20 | 9.0 | 4.9 | 5.5 |