Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XGL6030-650MEC | 0.065 | 0.53 | 0.63 | 400 | 26.0 | 42.0 | 57.5 | 30.5 | 43.0 | |
| XGL6030-181MEC | 0.18 | 1.0 | 1.2 | 140 | 17.5 | 29.5 | 43.0 | 25.3 | 34.7 | |
| XGL6030-221MEC | 0.22 | 1.2 | 1.5 | 130 | 16.5 | 27.5 | 39.0 | 23.0 | 32.0 | |
| XGL6030-381MEC | 0.38 | 2.0 | 2.4 | 72 | 12.5 | 20.5 | 29.0 | 19.8 | 28.0 | |
| XGL6030-471MEC | 0.47 | 2.2 | 2.7 | 66 | 11.5 | 18.7 | 26.5 | 18.1 | 25.0 | |
| XGL6030-681MEC | 0.68 | 2.9 | 3.5 | 52 | 9.2 | 15.3 | 22.0 | 15.8 | 22.5 | |
| XGL6030-821MEC | 0.82 | 3.4 | 4.0 | 50 | 9.1 | 14.9 | 21.0 | 14.9 | 21.0 | |
| XGL6030-102MEC | 1.0 | 4.2 | 4.9 | 42 | 7.5 | 12.4 | 17.7 | 13.0 | 18.1 | |
| XGL6030-122MEC | 1.2 | 4.6 | 5.4 | 42 | 7.4 | 12.3 | 17.3 | 12.0 | 16.5 | |
| XGL6030-152MEC | 1.5 | 6.2 | 7.3 | 35 | 6.3 | 10.3 | 14.5 | 10.4 | 15.0 | |
| XGL6030-182MEC | 1.8 | 7.5 | 8.9 | 33 | 5.9 | 9.4 | 13.0 | 9.5 | 14.5 | |
| XGL6030-222MEC | 2.2 | 8.7 | 10.3 | 28 | 5.4 | 8.7 | 12.2 | 8.5 | 12.0 | |
| XGL6030-332MEC | 3.3 | 13.1 | 15.4 | 25 | 4.6 | 7.5 | 10.4 | 7.6 | 10.5 | |
| XGL6030-472MEC | 4.7 | 17.5 | 21.0 | 19 | 3.8 | 6.1 | 8.6 | 7.2 | 10.0 | |
| XGL6030-562MEC | 5.6 | 20.5 | 24.1 | 18 | 3.5 | 5.9 | 8.2 | 6.5 | 8.8 | |
| XGL6030-682MEC | 6.8 | 25.1 | 29.5 | 16 | 3.2 | 5.2 | 7.3 | 6.0 | 8.2 | |
| XGL6030-822MEC | 8.2 | 35.0 | 40.0 | 14 | 2.8 | 4.6 | 6.5 | 5.1 | 7.1 | |
| XGL6030-103MEC | 10 | 38.0 | 44.0 | 13 | 2.7 | 4.4 | 6.2 | 5.0 | 7.0 | |
| XGL6030-123MEC | 12 | 46.0 | 53.0 | 12 | 2.4 | 3.9 | 5.5 | 4.4 | 6.0 | |
| XGL6030-153MEC | 15 | 62.1 | 72.0 | 10 | 2.1 | 3.4 | 4.6 | 3.9 | 5.2 | |
| XGL6030-183MEC | 18 | 69.6 | 80.0 | 9.5 | 1.9 | 3.1 | 4.4 | 3.4 | 4.7 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,23 | 0,35 | |