Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XGL4018-121MEC | 0.12 | 1.6 | 2.0 | 255 | 9.9 | 17.4 | 24.5 | 19.5 | 27.2 | |
| XGL4018-221MEC | 0.22 | 2.6 | 3.2 | 155 | 6.7 | 11.1 | 16.1 | 15.6 | 21.7 | |
| XGL4018-271MEC | 0.27 | 3.3 | 4.0 | 135 | 6.6 | 10.5 | 14.7 | 13.0 | 18.4 | |
| XGL4018-361MEC | 0.36 | 4.3 | 5.2 | 105 | 5.0 | 8.3 | 12.0 | 11.9 | 16.4 | |
| XGL4018-471MEC | 0.47 | 5.1 | 6.1 | 95 | 4.9 | 8.1 | 11.4 | 11.0 | 15.2 | |
| XGL4018-561MEC | 0.56 | 6.8 | 8.2 | 85 | 4.2 | 7.2 | 10.3 | 9.3 | 12.9 | |
| XGL4018-681MEC | 0.68 | 7.4 | 8.9 | 75 | 4.1 | 6.7 | 9.4 | 8.8 | 12.4 | |
| XGL4018-821MEC | 0.82 | 9.7 | 11.6 | 70 | 3.4 | 5.7 | 8.3 | 7.7 | 11.0 | |
| XGL4018-102MEC | 1.0 | 10.7 | 12.9 | 60 | 3.4 | 5.6 | 7.8 | 7.3 | 10.4 | |
| XGL4018-152MEC | 1.5 | 17.3 | 20.8 | 48 | 2.7 | 4.4 | 6.4 | 6.0 | 8.2 | |
| XGL4018-222MEC | 2.2 | 25.9 | 31.1 | 38 | 2.3 | 3.6 | 5.0 | 5.0 | 6.8 | |
| XGL4018-332MEC | 3.3 | 40.1 | 48.1 | 30 | 1.7 | 2.8 | 4.0 | 3.8 | 5.2 | |
| XGL4018-472MEC | 4.7 | 57.8 | 69.4 | 25 | 1.5 | 2.4 | 3.4 | 3.3 | 4.5 | |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 | |