Electrical specifications at 25°C. Operating voltage 80 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| XGL3014-820MEC | 0.082 | 2.2 | 2.6 | 430 | 7.1 | 11.4 | 16.1 | 15.0 | 23.5 |
| XGL3014-101MEC | 0.10 | 2.6 | 3.1 | 380 | 6.5 | 10.1 | 13.9 | 13.8 | 21.5 |
| XGL3014-201MEC | 0.20 | 5.0 | 5.9 | 220 | 4.3 | 6.7 | 8.7 | 11.3 | 15.0 |
| XGL3014-331MEC | 0.33 | 7.3 | 8.7 | 150 | 3.3 | 5.1 | 7.4 | 8.9 | 12.3 |
| XGL3014-471MEC | 0.47 | 9.8 | 11.7 | 120 | 2.6 | 4.2 | 6.0 | 6.5 | 9.3 |
| XGL3014-651MEC | 0.65 | 13.7 | 16.4 | 110 | 2.2 | 3.5 | 5.0 | 6.2 | 8.3 |
| XGL3014-801MEC | 0.80 | 16.1 | 19.3 | 90 | 2.1 | 3.3 | 4.5 | 5.8 | 7.9 |
| XGL3014-102MEC | 1.0 | 19.0 | 22.7 | 75 | 1.9 | 3.0 | 4.1 | 5.3 | 7.1 |
| XGL3014-142MEC | 1.4 | 30.6 | 36.7 | 60 | 1.6 | 2.4 | 3.3 | 4.2 | 5.6 |
| XGL3014-182MEC | 1.8 | 38.1 | 45.7 | 55 | 1.3 | 2.1 | 3.0 | 4.1 | 5.6 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,55 | 0,23 | |