The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL3014-820MEC | 3 | 0.082 | 20 | 430 | 16.1 | 23.5 |
| XGL3014-101MEC | 3 | 0.10 | 20 | 380 | 13.9 | 21.5 |
| XGL3014-201MEC | 3 | 0.20 | 20 | 220 | 8.7 | 15.0 |
| XGL3014-331MEC | 3 | 0.33 | 20 | 150 | 7.4 | 12.3 |
| XGL3014-471MEC | 3 | 0.47 | 20 | 120 | 6.0 | 9.3 |
| XGL3014-651MEC | 3 | 0.65 | 20 | 110 | 5.0 | 8.3 |
| XGL3014-801MEC | 3 | 0.80 | 20 | 90.0 | 4.5 | 7.9 |
| XGL3014-102MEC | 3 | 1.0 | 20 | 75.0 | 4.1 | 7.1 |
| XGL3014-142MEC | 3 | 1.4 | 20 | 60.0 | 3.3 | 5.6 |
| XGL3014-182MEC | 3 | 1.8 | 20 | 55.0 | 3.0 | 5.6 |