XGL3515 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Introducing the XGL3515 Series Ultra-Low Loss Shielded Power Inductors by Coilcraft! Designed to deliver exceptional performance, these molded power inductors are engineered to provide the lowest DC losses and remarkably low AC losses for a diverse array of DC-DC converters. 

One of the standout features of the XGL3515 Series is its impressive range of inductance values, offering versatility to meet the varying needs of different applications. Whether you require a high or low inductance value, these power inductors have got you covered. 

The XGL3515 Series is meticulously crafted with shielded construction, providing excellent electromagnetic interference (EMI) suppression. This shielding effectively minimizes unwanted electromagnetic radiation, contributing to overall system stability and reducing the risk of interference with nearby electronic components.  
  • Industry's lowest DCR and ultra low AC losses over a wide frequency range
  • Superior current handling with soft saturation characteristics
  • AEC-Q200 qualified
  • Wide inductance range from 0.09 µH to 2.2 µH
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $1.98
100 $1.81
250 $1.36
500 $0.81
1000 $0.63
2500 $0.54
5000 $0.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C503 14 (3 of each) $55.00
C509 49 (3 of each) $125.00

Specifications

Electrical specifications at 25°C. Operating voltage 80 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL3515-900MEC 0.090 2.2 2.6 350 7.6 12.6 17.8 19.5 26.6
XGL3515-101MEC 0.10 2.4 2.8 320 7.5 12.0 16.8 17.0 23.4
XGL3515-181MEC 0.18 3.5 4.1 205 5.4 8.8 12.4 15.1 20.4
XGL3515-221MEC 0.22 4.8 5.6 200 4.7 8.0 11.1 11.8 16.1
XGL3515-331MEC 0.33 6.4 7.4 145 3.9 6.3 8.7 11.0 14.8
XGL3515-451MEC 0.45 8.2 9.5 120 3.2 5.2 7.4 9.6 12.9
XGL3515-561MEC 0.56 10.2 11.8 100 3.0 4.8 6.6 8.1 10.9
XGL3515-681MEC 0.68 11.5 13.3 90 2.8 4.5 6.4 6.9 9.5
XGL3515-821MEC 0.82 16.0 18.4 82 2.4 3.9 5.3 6.3 8.5
XGL3515-102MEC 1.0 18.5 21.3 72 2.2 3.5 4.9 5.9 7.9
XGL3515-122MEC 1.2 23.6 27.2 70 2.0 3.2 4.3 5.1 6.8
XGL3515-152MEC 1.5 31.5 36.3 60 1.8 2.8 3.9 4.6 6.1
XGL3515-182MEC 1.8 36.1 41.6 50 1.5 2.4 3.3 4.0 5.4
XGL3515-222MEC 2.2 40.6 46.7 45 1.4 2.3 3.2 3.8 5.1
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XGL3515-222MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (3500 per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Physical characteristics

xgl3515d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,8 0,23
* Special order

General specification

Core Material:
Composite
Weight:
0.082 – 0.090 g
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.8 mm pocket depth.
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families