The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL6030-650MEC | 3 | 0.065 | 20 | 400 | 57.5 | 43.0 |
| XGL6030-181MEC | 3 | 0.18 | 20 | 140 | 43.0 | 34.7 |
| XGL6030-221MEC | 3 | 0.22 | 20 | 130 | 39.0 | 32.0 |
| XGL6030-381MEC | 3 | 0.38 | 20 | 72.0 | 29.0 | 28.0 |
| XGL6030-471MEC | 3 | 0.47 | 20 | 66.0 | 26.5 | 25.0 |
| XGL6030-681MEC | 3 | 0.68 | 20 | 52.0 | 22.0 | 22.5 |
| XGL6030-821MEC | 3 | 0.82 | 20 | 50.0 | 21.0 | 21.0 |
| XGL6030-102MEC | 3 | 1.0 | 20 | 42.0 | 17.7 | 18.1 |
| XGL6030-122MEC | 3 | 1.2 | 20 | 42.0 | 17.3 | 16.5 |
| XGL6030-152MEC | 3 | 1.5 | 20 | 35.0 | 14.5 | 15.0 |
| XGL6030-182MEC | 3 | 1.8 | 20 | 33.0 | 13.0 | 14.5 |
| XGL6030-222MEC | 3 | 2.2 | 20 | 28.0 | 12.2 | 12.0 |
| XGL6030-332MEC | 3 | 3.3 | 20 | 25.0 | 10.4 | 10.5 |
| XGL6030-472MEC | 3 | 4.7 | 20 | 19.0 | 8.6 | 10.0 |
| XGL6030-562MEC | 3 | 5.6 | 20 | 18.0 | 8.2 | 8.8 |
| XGL6030-682MEC | 3 | 6.8 | 20 | 16.0 | 7.3 | 8.2 |
| XGL6030-822MEC | 3 | 8.2 | 20 | 14.0 | 6.5 | 7.1 |
| XGL6030-103MEC | 3 | 10 | 20 | 13.0 | 6.2 | 7.0 |
| XGL6030-123MEC | 3 | 12 | 20 | 12.0 | 5.5 | 6.0 |
| XGL6030-153MEC | 3 | 15 | 20 | 10.0 | 4.6 | 5.2 |
| XGL6030-183MEC | 3 | 18 | 20 | 9.5 | 4.4 | 4.7 |