Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZD2020-AE

Isolated buck transformer

RoHS compliant halogen free AEC-Q flag
  • Designed for an input voltage range of 5 to 24 V with dual isolated outputs
  • Suitable for isolated IGBT/SiC gate driver, On-board charger for HEV/EV, and industrial application.
  • Functional insulation only. Basic or reinforced versions can be made available per request.
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $4.40
225 $2.70
450 $1.62
900 $1.26

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Power (W) Input Voltage (V) Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Frequency (kHz) Isolation
Voltage (Vrms) 4
Secondary
Output (V, A) 5
Pri Sec1 Sec2 Pri : Sec1 : Sec2
ZD2020-AED 5 12 20.0 1.9 0.138 0.426 0.175 0.73 1 : 1.56 : 0.44 250 1500 20 V , 0.2 A
Notes
  1. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  2. DC current that causes the primary inductance to drop 30% from its value without current.
  3. Leakage inductance is for the primary with the secondary windings shorted.
  4. 1500 Vrms, one minute isolation (hipot) between primary and secondary windings.
  5. Sec2 output -5 V, 0.20 A

Termination:

  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (900 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

zd2020s.gif

Physical characteristics

zd2020d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
900 330 100 13 22,4 16,4 16 12 4 2 6,0 0,35

General specification

Core Material:
Ferrite
Weight:
0.57 – 0.77 g
Packaging:
900 per 13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 6.0 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.

Related product series