The XGL4040-471 by Coilcraft is a high-quality inductor that combines exceptional performance with rugged durability. With an inductance rating of 0.47 µH, this component ensures efficient power conversion and reliable signal integrity for a wide range of applications.
Designed to withstand extreme environments, the XGL4040-471 operates flawlessly in temperatures ranging from -40°C to +125°C, making it suitable for automotive, industrial, and telecommunications systems.
The XGL4040-471 is built with precision and utilizes premium materials to deliver superior performance and reliability. Its compact 4040 package size allows for easy integration into space-constrained designs, while its high saturation current capabilities ensure stable and efficient operation.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-471MEC | 470 | 2.8 | 3.2 | 90 | 6.0 | 9.4 | 12.2 | 15.1 | 20.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |