Unlock the true potential of your electronic designs with the XGL4040-153 by Coilcraft. This extraordinary inductor delivers an impressive 15 µH inductance rating, making it a powerful component for a wide range of applications. From power management to RF circuits and telecommunications, it provides exceptional performance and versatility.
The XGL4040-153 operates flawlessly in an ambient temperature range of -40°C to +125°C, ensuring reliable operation even in extreme conditions. Coilcraft's commitment to excellence is evident in every detail of the XGL4040-153.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-153MEC | 15 | 74.5 | 82.2 | 12 | 1.2 | 1.9 | 2.5 | 2.7 | 3.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |