The XGL4040-102 by Coilcraft, a high-quality inductor designed to deliver exceptional performance in a compact form factor. With an inductance rating of 1.0 µH, this component ensures efficient power conversion and reliable signal integrity for a wide range of applications.
The XGL4040-102 is engineered to withstand extreme temperatures, with an ambient temperature range of -40°C to +125°C, making it suitable for demanding environments across various industries.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-102MEC | 1.0 | 4.8 | 5.6 | 55 | 4.5 | 7.0 | 9.3 | 10.2 | 14.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |