The XGL4040-301 by Coilcraft is a versatile and high-performance inductor designed to meet the most demanding electrical requirements. With an impressive inductance rating of 0.30 µH, this component ensures efficient power conversion and reliable signal integrity for your critical applications.
The XGL4040-301 is built to excel even in extreme environments, with an ambient temperature range of -40°C to +125°C.
This XGL4040-301 also boasts low core losses and excellent thermal management properties, guaranteeing long-term reliability under demanding conditions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-301MEC | 300 | 2.2 | 2.6 | 120 | 7.0 | 11.1 | 15.3 | 17.7 | 24.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |