The XGL4040-222 by Coilcraft is a high-quality inductor designed to meet your demanding electrical component needs. With a compact size of 4040, this inductor features a 2.2 µH inductance rating, ensuring optimal performance and efficiency in your electronic circuits.
The XGL4040-222 is built to withstand extreme temperature conditions, with an impressive ambient temperature range of -40°C to +125°C.
Coilcraft, known for its reliable and durable components, has crafted the XGL4040-222 with precision and expertise. The inductor's robust construction and high-quality materials ensure excellent electrical characteristics, low power losses, and minimal electromagnetic interference.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-222MEC | 2.2 | 10.1 | 11.5 | 37 | 3.1 | 4.7 | 6.4 | 8.0 | 11.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |