Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

XGL5030 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
XGL5030 molded power inductors offer our lowest DC losses and extremely low AC losses for a wide range of DC-DC converters.  Additional performance benefits include a wider range of inductance values and improved Irms current ratings. 
  • Industry's lowest DCR and ultra low AC losses over a wide frequency range
  • Superior current handling with soft saturation characteristics
  • AEC-Q200 qualified
  • Wide inductance range from 0.055 µH to 22 µH
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Need parts for space, military or other critical applications?
See Coilcraft AE486PGA Series
Buy Now:
Count Unit price
1 $2.62
100 $2.29
200 $1.73
400 $1.04
1600 $0.81
2400 $0.69
4800 $0.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 80 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL5030-550MEC 0.055 0.62 0.75 530 23.0 38.0 53.0 27.0 40.0
XGL5030-181MEC 0.18 1.3 1.6 160 13.6 22.0 30.0 24.4 31.8
XGL5030-351MEC 0.35 1.8 2.2 100 11.0 17.8 24.5 22.8 30.6
XGL5030-401MEC 0.40 2.2 2.7 88.0 10.0 16.6 23.0 19.3 25.1
XGL5030-521MEC 0.52 2.5 3.0 80.0 8.9 14.5 20.5 18.9 25.0
XGL5030-601MEC 0.60 2.6 3.2 75.0 8.4 13.5 18.7 17.6 23.0
XGL5030-651MEC 0.65 3.3 4.0 68.0 8.1 12.9 17.9 15.7 21.2
XGL5030-821MEC 0.82 3.8 4.6 56.0 7.3 11.9 16.7 15.3 21.1
XGL5030-901MEC 0.90 4.3 5.2 54.0 6.5 10.6 14.5 14.4 19.7
XGL5030-102MEC 1.0 4.8 5.8 52.0 5.9 10.2 14.0 12.8 17.8
XGL5030-122MEC 1.2 5.0 6.0 47.0 5.9 9.4 13.0 12.3 16.8
XGL5030-152MEC 1.5 6.8 7.9 43.0 5.3 8.7 12.2 11.6 15.4
XGL5030-182MEC 1.8 7.5 8.7 37.0 4.8 7.8 10.6 10.3 14.1
XGL5030-222MEC 2.2 9.2 10.6 34.0 4.2 6.8 9.4 9.6 12.9
XGL5030-332MEC 3.3 13.3 14.9 28.0 3.6 6.0 8.4 7.2 10.0
XGL5030-472MEC 4.7 21.9 24.5 23.0 3.1 4.8 6.7 6.3 8.5
XGL5030-562MEC 5.6 24.1 27.0 21.0 2.8 4.3 6.0 5.9 7.9
XGL5030-682MEC 6.8 28.6 32.1 18.0 2.5 3.9 5.5 5.4 7.3
XGL5030-822MEC 8.2 36.5 41.0 17.0 2.3 3.6 5.0 4.8 6.4
XGL5030-103MEC 10 43.0 48.4 15.0 2.1 3.3 4.5 4.3 5.7
XGL5030-123MEC 12 50.0 56.5 14.0 1.9 3.0 4.0 4.0 5.4
XGL5030-153MEC 15 68.8 77.1 12.0 1.7 2.7 3.6 3.4 4.5
XGL5030-183MEC 18 87.2 97.7 11.0 1.6 2.4 3.3 2.9 4.0
XGL5030-223MEC 22 106.0 118.8 10.0 1.4 2.2 3.0 2.6 3.6
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XGL5030-223MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (400 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (1500 per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

L vs Current

Inductance vs. Current

Physical characteristics

xgl5030d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
400 1500* 178/330 60/100 13 22,4 16,4 16 12 4 2 3,18 0,3
* Special order

General specification

Core Material:
Composite
Weight:
0.46– 0.52 g
Packaging:
400/7 ″ reel; 1500/13 ″ reel Plastic tape: 16 mm wide, 0.30 mm thick, 12 mm pocket spacing, 3.18 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families