XEL Family

Coilcraft XEL Family high-performance molded power inductors feature very low AC losses at high frequencies and very low DCR.  These rugged inductors are magnetically shielded for high-density power applications and exhibit soft saturation to withstand high peak current.

  • Low inductance values for high-frequency applications
  • Low AC losses at high frequency and very low DCR
  • Soft saturation to withstand high current spikes
  • Composite construction minimizes audible buzzing
  • No thermal aging – perfect for high-temperature applications
  • AEC-Q200 Grade 1 (−40°C to +125°C) with a 165°C max part temperature
  • "V" denotes higher rated working voltage

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
WA8721 60 nH 3.65 3.35 1.2 View Series
XEL3515 72 nH 560 nH 3.65 3.35 1.5 View Series
XEL3520 70 nH 1.2 µH 3.65 3.35 2.0 View Series
XEL3530 230 nH 1.2 µH 3.65 3.35 3.0 View Series
XEL401x 92 nH 780 nH 4.3 4.3 1.2 View Series
XEL401xV 92 nH 780 nH 4.3 4.3 1.2 View Series
XEL4020 80 nH 2.2 µH 4.3 4.3 2.1 View Series
XEL4020V 80 nH 2.2 µH 4.3 4.3 2.1 View Series
XEL4030 100 nH 6.8 µH 4.3 4.3 3.1 View Series
XEL4030V 100 nH 6.8 µH 4.3 4.3 3.1 View Series
XEL5020 100 nH 1.0 µH 5.68 5.48 2.1 View Series
XEL5030 130 nH 4.7 µH 5.68 5.48 3.1 View Series
XEL5050 140 nH 22 µH 5.68 5.48 5.1 View Series
XEL6030 150 nH 3.3 µH 6.76 6.56 3.1 View Series
XEL6060 330 nH 33 µH 6.76 6.56 6.1 View Series