Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

XGL1060 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
XGL1060 molded power inductors offer our lowest DC losses and extremely low power losses for a wide range of DC-DC converters. Additional performance benefits include a wider range of inductance values and improved Irms current ratings.
  • Industry’s lowest DCR and low power losses
  • High current handling with soft saturation characteristics
  • No thermal aging – perfect for high-temperature applications
  • AEC-Q200 qualified with a 165°C max part temperature

Buy Now:
Count Unit price
1 $5.49
150 $4.80
300 $3.61
600 $2.17
1200 $1.70
2400 $1.45
5000 $1.33

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 60 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL1060-102MEC 1.0 1.7 2.0 39 19.3 33.0 48.0 29.2 39.9
XGL1060-152MEC 1.5 2.5 2.8 32 16.5 28.0 40.0 22.8 31.3
XGL1060-182MEC 1.8 2.8 3.2 28 13.5 23.5 35.0 20.4 28.2
XGL1060-222MEC 2.2 3.8 4.3 25 12.6 21.5 31.0 18.5 25.3
XGL1060-272MEC 2.7 4.3 4.9 23 11.4 19.7 29.0 17.1 23.2
XGL1060-332MEC 3.3 5.0 5.7 21 10.9 18.1 26.0 16.1 22.0
XGL1060-472MEC 4.7 7.5 8.5 18 9.1 15.4 22.5 13.4 18.2
XGL1060-562MEC 5.6 8.9 10.1 16 7.7 13.4 19.7 12.1 16.4
XGL1060-682MEC 6.8 11.0 12.5 14 7.3 12.7 18.4 10.9 14.8
XGL1060-822MEC 8.2 13.3 15.0 13 7.1 11.8 16.9 9.9 13.3
XGL1060-103MEC 10 16.1 18.0 12 6.5 10.9 15.5 9.0 12.1
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XGL1060-103MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (150 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (600 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

xgl1060d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_an.gif
150 600* 178/330 60/100 13 30,4 24,4 24 16 4 2 6,3 0,3
* Special order

General specification

Core Material:
Composite
Weight:
6.0 – 6.9 g
Packaging:
150/7 ″ reel; 600/13 ″ reel Plastic tape: 24 mm wide, 0.30 mm thick, 16 mm pocket spacing, 6.3 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families