The XGL4040-151 by Coilcraft is a high-performance inductor designed to meet your demanding electrical needs. With an impressive inductance of 0.15 µH, this component ensures efficient power conversion and reliable signal integrity. Engineered with precision, it offers superior performance in a compact 4040 package size.
The XGL4040-151 is built to withstand extreme environments, with an ambient temperature range of -40°C to +125°C, making it suitable for a wide range of applications.
Coilcraft's XGL4040-151 is crafted with the highest quality materials, ensuring low core losses and high saturation current capabilities. Its compact design, coupled with exceptional thermal management, makes it a perfect choice for space-constrained applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-151MEC | 150 | 1.5 | 1.8 | 190 | 8.9 | 15.1 | 21.0 | 22.3 | 30.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |