The XGL4040-332 by Coilcraft is a superior inductor designed to elevate your electronic designs to new heights. With a generous 3.3 µH inductance rating, this compact 4040-sized component is perfect for a wide range of applications, including power supplies, RF circuits, and telecommunications.
It also operates flawlessly within an ambient temperature range of -40°C to +125°C, ensuring reliable performance in diverse environments. With a typical self-resonant frequency (SRF) of 32 MHz, it excels in high-frequency applications, making it an ideal choice for demanding projects.
XGL4040-332 robust construction and premium materials guarantee exceptional electrical characteristics, minimal power losses, and reduced electromagnetic interference.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-332MEC | 3.3 | 15.0 | 16.6 | 32 | 2.6 | 4.0 | 5.5 | 6.8 | 8.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |