Coilcraft DA2303-AL, DA2304-AL Power Transformers for ADI ADM2485
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Transformers for
Analog Devices RS-485 Transceivers

  • Developed for use with Analog Devices ADM2482E, ADM2485 and ADM2487E
    RS-485 Transceivers
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Center tapped primary and secondary
  • Versions for 3.3 V and for 5 V input
  • 2500 Vrms, one minute primary to secondary isolation
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click to get parts
Pri / sec
voltage
Inductance2
min (µH)
DCR max (Ohms)3 Leakage
inductance4
max (µH)
Volt-time
product5
(Vµsec)
Power6
(W)
Turns ratio
pri : sec
pri sec
DA2303-AL_ 5 V to 6 V 45.6 0.130 0.260 1.0 34.4 7.2 1 : 1.5
DA2304-AL_ 3.3 V to 6 V 17.8 0.086 0.232 0.43 21.5 7.2 1 : 2.2
1 When ordering, please specify termination and packaging codes: e.g. DA2303-ALD
  Termination: L = RoHS compliant tin-silver over tin over nickel over phos bronze
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is tested between pins 4 and 3 at 500 kHz, 0.5 Vrms, 0 Adc.
3 DCR is per winding at 25°C. For other operating temperatures, use this use this DCR at Temperature calculator.
4 Leakage inductance is for the primary with both windings connected in series and with the secondary windings shorted.
5 Volt-time product is based on a flux density of 2500 gauss, measured between pins 4 and 1 with pins 2 and 3 connected.
6 Calculated output power based on 150 kHz operating frequency. Power varies depending on application.
7 Ambient temperature range: −40°C to +125°C
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±:5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: February 18, 2019