The XGL4025-331 is a high-quality, shielded inductor with an inductance of 0.33 µH and an ambient temperature range of -40°C to +125°C. It is made from high-quality materials and is designed to withstand harsh environments. The XGL4025-331 is a reliable and durable inductor that is perfect for a variety of applications, including:
The XGL4025-331 is available in a variety of packages, including SMT and DIP. It is also RoHS compliant and meets the requirements of AEC-Q200.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-331MEC | 330 | 2.7 | 3.2 | 115 | 6.7 | 11.2 | 16.2 | 15.7 | 21.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |